我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 EcoStruxure Machine Expert - HVAC - Programming Software for Modicon M171-M172 Logic Controllers

EcoStruxure Machine Expert - HVAC - Programming Software for Modicon M171-M172 Logic Controllers

Maintenance release of EcoStruxure Machine Expert – HVAC (V1.6.0), with implementation of new features and bug fixing. NEW PRODUCT TM173O TM173ODM22R- TM173OBM22R – TM173ODM22S (FIRMWARE MSK 825.02) Introducing a new product in our HVAC portfolio, designed to not only replace the TM171O Optimized Logic Controller family but also provide functionalities comparable to the TM172P Optimized and Performance Logic Controllers family. With features like CAN and USB connectivity, this product is ideal for controlling small Air Handler Units, Dryers, Boilers, and Process Chillers. NEW FEATURES IN TM172P*****/TM172O***** (FIRMWARE MSK 596.14 AND MSK 668.14) • Improve BACnet MSV to have 10 states. • Add the forwarding of message MODBUS 06 in the bridge. • Connection password to enable for added security. • Additional Modbus Functions (@200).

日期: 01 11月 2023 | 类型: Software - Release
语言: 英语 | 版本: V1.6.0
操作系统: Windows 10
样本号:: SoMachine HVAC - Programming Software for Modicon M171-M172 Logic Controllers

文件

文件名
Ecostruxure-Machine-Expert-HVAC-Release-Notes-EN-RN0000000007-07.pdf
SchneiderElectric_EcoStruxureME_HVAC_1.6.0.exe